Cart
40093-505
MCS - EFX Master Cabling Section Extended Fingers; 7.6'H (2.3 m) x 10"W (250 mm) x 10.62"D (269.7 mm); Clear
| Use With | 48U Rack |
| Width | 10" (254 mm) |
| Height | 7.5' (2.3 m) |
| Color | Clear |
Product Description
The MCS Master Cabling Section virtually eliminates the need for horizontal cable managers by providing frequent 1U spacing of the cable guides that aligns precisely with the rack spacing.
Key Features and Benefits
- Patented cable guide fingers at 1U intervals for easy management of patch cords
- UL 94V-0 fire-rated composite materials for use in plenum areas
- Sturdy, reversible aluminum SwitchGate Door/Cover with handle included
- Four widths (4.4”, 6”, 10” or 12”), a variety of heights (5’6” through 9’), and single-sided (8.08”D or 10.62"D) or double-sided (16.15”D or 21.23”D) to suit your needs
- 288 to 1,052 Cat 5e cable capacity (with 40% fill) per side
- Edge-protected pass-through ports and vertical slots to secure cable with optional Saf-T-Grip® straps on double-sided versions
- Preassembled for easy installation and a more cohesive appearance
- CPI’s most sturdy vertical cabling section for high-profile applications Also available in larger, higher capacity version called MCS-EFX Master Cabling Section with Extended Fingers
Product Information
Design Tools
Key Features of the MCS‑EFX Master Cabling Section
In modern data centers, efficient cable managers are essential for maintaining order and airflow. The MCS‑EFX vertical cable management system integrates directly into 48U racks, reducing the need for separate horizontal cable trays. This streamlined approach supports high‑capacity cable management while preserving valuable rack space. Patented extended‑finger guides are spaced at 1U intervals, allowing precise placement of patch cords and fiber bundles. The design simplifies installation and enables rapid adjustments during upgrades. As a result, technicians experience faster service times and fewer routing errors. Constructed from UL 94V‑0 fire‑rated composite material, the section is safe for use in plenum environments. Its fire‑resistant properties meet stringent data center compliance standards. The robust build also withstands the demands of high‑density equipment deployments. A reversible aluminum SwitchGate door with an ergonomic handle provides convenient access for maintenance. The door seals securely, protecting cables from dust and accidental displacement. This feature enhances the overall reliability of vertical cable management solutions. CPI's design tools, including CAD, BIM, and Visio stencils, integrate the MCS‑EFX into planning workflows. The downloadable cable capacity calculator helps engineers size the system for specific needs. Combined with other rack accessories, the section delivers a comprehensive, future‑ready cable management strategy.