Cart
Loading...
Loading... 40093-E05
MCS - EFX Master Cabling Section Extended Fingers; 7.6'H (2.3 m) x 10"W (250 mm) x 10.62"D (269.7 mm); Glacier White
MSRP $1,506.27
| Use With | 48U Rack |
| Width | 10" (254 mm) |
| Height | 7.5' (2.3 m) |
| Color | Glacier White |
| Depth | 10.6" (270 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 16" (41 cm) |
| Ship Length/Depth | 228" (5791 mm) |
| Ship Height | 13.125" (33 cm) |
| Shipping Weight | 42 LB (19.05 kg) |