

Cart
32620-701


Motive® Double-Sided Vertical Cable Manager; 6'H (1.8 m) x 6"W (150 mm) x 23.6"D (600 mm); Black with Black Fingers
| Use With | 38U Rack |
| Width | 6" (150 mm) |
| Height | 6' (1.8 m) |
| Color | Black with Black Fingers |
Product Description
Motive® Vertical Cable Manager is a highly configurable and advanced cable management solution that provides unlimited adjustment anywhere within the cable manager, optimizing use of interior space.
Key Features and Benefits
- Frame has an extruded aluminum profile with an integral central track
- Large radii are designed into many of the frame elements to protect and support cables as they enter and exit the manager
- Touch points are highlighted in blue for easy identification and quick adjustment
- Dual-hinged door opens to the right or left and offers push-to-close convenience
- Hook feature on inside of front door provides a dedicated, secure location to hang a test meter
- Available in a wide variety of heights, widths and configurations
- Ships fully assembled
- Black/ White fingers
Product Includes:
- Black/ White fingers
- Left and right side assemblies with T-shaped cable guides that align with rack-mount unit (U) spaces on rack
- Dual-hinged front door and rear door assemblies (pre-installed)
- Central track assembly
- 4 Accessory Rods
- 4 Rotating Management Fingers (Not included in 6"W (150 mm) and 8"W (200 mm) managers)
- 12 Cable Bundle Swivels
- 4 Half Spools (Not included in 6"W (150 mm) and 8"W (200 mm)
- Installation hardware included
Product Information
Design Tools
Key Features for Efficient Cable Routing
The Motive® Double‑Sided Vertical Cable Manager model 32620‑701 delivers a comprehensive cable management solution for modern data center racks. Its extruded aluminum frame with an integrated central track provides a sturdy backbone for organized cabling. Designed for the 701 server environment, the unit supports high‑density deployments while maintaining clear pathways. Unlimited adjustment points along the frame allow technicians to position the vertical cable manager precisely where needed. Large radii on frame elements protect cables as they enter and exit, reducing stress and extending cable life. Touch‑point markers highlighted in blue enable quick identification and fast re‑configuration. A dual‑hinged front door opens to the left or right, offering push‑to‑close convenience and easy access for maintenance. Inside the front door, a dedicated hook secures a test meter, keeping diagnostic tools within reach. The rear door mirrors the front design, providing symmetrical access for both sides of the rack. With a width of six inches (150 mm) and a height of six feet (1.8 m), the manager fits comfortably into a standard 38U rack without consuming valuable rack space. The black finish with black fingers blends seamlessly with typical rack aesthetics, while the rotating management fingers guide bundles efficiently. This configuration streamlines airflow and contributes to reduced cooling costs. CPI supplies full CAD, BIM and Visio design files, allowing engineers to incorporate the Motive® vertical cable manager into detailed layouts before installation. The product ships fully assembled with all necessary hardware, eliminating on‑site assembly time. Rely on CPI's global network of authorized distributors for prompt delivery and expert technical support.