

Cart
32620-702


Motive® Double-Sided Vertical Cable Manager; 6'6"H (2.0 m) x 6"W (150 mm) x 23.6"D (600 mm); Black with Black Fingers
| Height | 6.5' (2 m) ' |
| Width | 6" (150 mm) " |
| Depth | 23.6" (599 mm) |
| Certifications | ROHS |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Black with Black Fingers |
| Ship Width | 24.5 in |
| Ship Length/Depth | 216 in |
| Ship Height | 11.5 in |
| Shipping Weight | 101 LB |
Product Description
Motive® Vertical Cable Manager is a highly configurable and advanced cable management solution that provides unlimited adjustment anywhere within the cable manager, optimizing use of interior space.
Key Features and Benefits
- Frame has an extruded aluminum profile with an integral central track
- Large radii are designed into many of the frame elements to protect and support cables as they enter and exit the manager
- Touch points are highlighted in blue for easy identification and quick adjustment
- Dual-hinged door opens to the right or left and offers push-to-close convenience
- Hook feature on inside of front door provides a dedicated, secure location to hang a test meter
- Available in a wide variety of heights, widths and configurations
- Ships fully assembled
- Black/ White fingers
Product Includes:
- Black/ White fingers
- Left and right side assemblies with T-shaped cable guides that align with rack-mount unit (U) spaces on rack
- Dual-hinged front door and rear door assemblies (pre-installed)
- Central track assembly
- 4 Accessory Rods
- 4 Rotating Management Fingers (Not included in 6"W (150 mm) and 8"W (200 mm) managers)
- 12 Cable Bundle Swivels
- 4 Half Spools (Not included in 6"W (150 mm) and 8"W (200 mm)
- Installation hardware included
Product Information
Design Tools
Superior Cable Organization and Protection Features
The Motive® double-sided vertical cable manager delivers exceptional vertical cable management for modern data centers. Its extruded aluminum frame with an integral central track allows unlimited adjustment, optimizing interior space utilization. Large radii on frame elements protect and support cables as they enter and exit, reducing strain and potential damage.
Touch points are highlighted in blue for easy identification and quick adjustment, enhancing user convenience during installation. The dual-hinged door opens to the right or left, offering push-to-close functionality for secure access. A dedicated hook on the inside of the front door provides a secure location to hang test meters, streamlining maintenance tasks.
This double-sided cable manager is available in a wide variety of heights and widths to fit diverse rack configurations. It ships fully assembled with black or white fingers, reducing setup time and ensuring immediate deployment. Included accessories like cable bundle swivels and rotating management fingers further enhance cable organization.
Motive cable solutions support high-density environments by maintaining proper airflow and reducing clutter. The design integrates seamlessly with CPI’s broader cable management systems, promoting a tidy and efficient infrastructure. These features help extend cable lifespan and improve overall system reliability in demanding applications.
Ideal for enterprise data centers and AI facilities, the Motive vertical cable manager addresses complex cable routing challenges. Its robust construction and thoughtful details ensure long-term performance in critical IT environments. By choosing CPI, you benefit from decades of expertise in delivering reliable, customized infrastructure solutions.