Cart
Loading...
Loading... 32620-705
Motive® Double-Sided Vertical Cable Manager; 7'6"H (2.3 m) x 6"W (150 mm) x 23.6"D (600 mm); Black with Black Fingers
MSRP $1,812.85
| Height | 7.5' (2.3 m) ' |
| Width | 6" (150 mm) " |
| Depth | 23.6" (599 mm) |
| Certifications | ROHS |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Black with Black Fingers |
| Ship Width | 24.5 in |
| Ship Length/Depth | 246 in |
| Ship Height | 11.5 in |
| Shipping Weight | 110 LB |
