

Cart
32620-708


Motive® Double-Sided Vertical Cable Manager; 9'H (2.7 m) x 6"W (150 mm) x 23.6"D (600 mm); Black with Black Fingers
| Height | 9' (2.7 m) ' |
| Width | 6" (150 mm) " |
| Depth | 23.6" (599 mm) |
| Certifications | ROHS |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Black with Black Fingers |
| Ship Width | 24.5 in |
| Ship Length/Depth | 292 in |
| Ship Height | 11.5 in |
| Shipping Weight | 123 LB |
Product Description
Motive® Vertical Cable Manager is a highly configurable and advanced cable management solution that provides unlimited adjustment anywhere within the cable manager, optimizing use of interior space.
Key Features and Benefits
- Frame has an extruded aluminum profile with an integral central track
- Large radii are designed into many of the frame elements to protect and support cables as they enter and exit the manager
- Touch points are highlighted in blue for easy identification and quick adjustment
- Dual-hinged door opens to the right or left and offers push-to-close convenience
- Hook feature on inside of front door provides a dedicated, secure location to hang a test meter
- Available in a wide variety of heights, widths and configurations
- Ships fully assembled
- Black/ White fingers
Product Includes:
- Black/ White fingers
- Left and right side assemblies with T-shaped cable guides that align with rack-mount unit (U) spaces on rack
- Dual-hinged front door and rear door assemblies (pre-installed)
- Central track assembly
- 4 Accessory Rods
- 4 Rotating Management Fingers (Not included in 6"W (150 mm) and 8"W (200 mm) managers)
- 12 Cable Bundle Swivels
- 4 Half Spools (Not included in 6"W (150 mm) and 8"W (200 mm)
- Installation hardware included
Product Information
Design Tools
Key Features of the Motive Vertical Cable Manager
The 32620 Motive Vertical Cable Manager delivers a robust, space‑saving solution for modern rack environments, fitting standard 58U racks and a 6‑inch (150 mm) width. Its extruded aluminum cable management frame provides a lightweight yet durable backbone that resists corrosion, supports heavy cable bundles, and allows unlimited adjustment along the central track. The dual‑hinged doors open left or right for quick access, while the 9‑ft (2.7 m) height maximizes vertical cable routing without compromising airflow. The extruded aluminum cable management system incorporates large radii and blue‑highlighted touch points to protect cables as they enter and exit the manager. Four accessory rods and rotating management fingers secure and organize bundles, and optional cable bundle swivels enable 360‑degree routing for complex pathways. All components are pre‑installed, so field assembly is limited to securing the unit to the rack, reducing installation time and labor costs. Designed for cable management industrial applications, the unit meets stringent requirements of data centers, telecom hubs, and manufacturing facilities. Its aluminum construction complies with UL listing and can withstand harsh temperature swings, vibration, and dust exposure common in industrial settings. The integrated hook on the front door offers a dedicated test‑meter location, simplifying troubleshooting across dense equipment layouts. By centralizing cables within a single vertical pathway, the solution reduces floor clutter, improves airflow, and contributes to lower cooling costs in high‑density environments. The modular design allows future expansion; additional 32620 units can be stacked to accommodate growing infrastructure without redesigning the rack layout. Customers also benefit from CPI's rapid product customization, ensuring the manager can be tailored to unique width, height, or accessory requirements. Full CAD, BIM, and Visio files are available for seamless integration into design workflows, and detailed data sheets provide specifications for precise planning. Technical assistance from CPI's expert consultation team is included, helping engineers select the optimal configuration and ensuring compliance with industry standards. Order the 32620 Motive® Vertical Cable Manager through an authorized distributor today and experience the reliability of a trusted global partner.