

Cart
32620-E08


Motive® Double-Sided Vertical Cable Manager; 9'H (2.7 m) x 6"W (150 mm) x 23.6"D (600 mm); Glacier White with Black Fingers
| Use With | 58U Rack |
| Width | 6" (150 mm) |
| Height | 9' (2.7 m) |
| Color | Glacier White with Black Fingers |
Product Description
Motive® Vertical Cable Manager is a highly configurable and advanced cable management solution that provides unlimited adjustment anywhere within the cable manager, optimizing use of interior space.
Key Features and Benefits
- Frame has an extruded aluminum profile with an integral central track
- Large radii are designed into many of the frame elements to protect and support cables as they enter and exit the manager
- Touch points are highlighted in blue for easy identification and quick adjustment
- Dual-hinged door opens to the right or left and offers push-to-close convenience
- Hook feature on inside of front door provides a dedicated, secure location to hang a test meter
- Available in a wide variety of heights, widths and configurations
- Ships fully assembled
- Black/ White fingers
Product Includes:
- Black/ White fingers
- Left and right side assemblies with T-shaped cable guides that align with rack-mount unit (U) spaces on rack
- Dual-hinged front door and rear door assemblies (pre-installed)
- Central track assembly
- 4 Accessory Rods
- 4 Rotating Management Fingers (Not included in 6"W (150 mm) and 8"W (200 mm) managers)
- 12 Cable Bundle Swivels
- 4 Half Spools (Not included in 6"W (150 mm) and 8"W (200 mm)
- Installation hardware included
Product Information
Design Tools
Optimize Data Center Infrastructure with Efficient Cable Management
The Motive® Double-Sided Vertical Cable Manager is a highly configurable solution designed for superior vertical cable management in server racks. Its extruded aluminum frame with integral central track allows unlimited adjustment to optimize interior space. This advanced cable manager supports and protects cables with large radii design elements. Key features include blue-highlighted touch points for easy identification and quick adjustment, enhancing user experience. The dual-hinged door opens to the right or left, offering push-to-close convenience for efficient access. A dedicated hook on the inside of the front door provides a secure location to hang test meters during maintenance. This vertical cable organizer improves cable organization by preventing tangles and ensuring proper bend radius compliance. It includes rotating management fingers, cable bundle swivels, and half spools for comprehensive cable control. The design facilitates neat and orderly cable runs, reducing clutter in data center environments. Installation is straightforward as the Motive Vertical Cable Manager ships fully assembled, saving time and effort. It comes with all necessary hardware and accessories, including accessory rods and management fingers. This ease of use makes it an ideal choice for rapid deployment in various IT settings. Ideal for data center vertical cable manager applications, this product enhances infrastructure reliability and airflow management. It supports high-density configurations and is compatible with 58U racks, as specified. By integrating this cable management solution, businesses can maintain optimal performance and scalability for future growth.