Cart
Loading...
Loading...
Cart
Loading...
Loading...

32621-702

Motive® Double-Sided Vertical Cable Manager; 6'6"H (2.0 m) x 8"W (200 mm) x 23.6"D (600 mm); Black with Black Fingers

MSRP $1,671.66
Height6.5' (2 m) '
Width8" (200 mm) "
Depth23.6" (599 mm)
CertificationsROHS
Country Of OriginUS
BABA CompliantYes
ColorBlack with Black Fingers
Ship Width24.5 in
Ship Length/Depth216 in
Ship Height11.5 in
Shipping Weight107 LB
Product Description

Motive® Vertical Cable Manager is a highly configurable and advanced cable management solution that provides unlimited adjustment anywhere within the cable manager, optimizing use of interior space.

Key Features and Benefits
  • Frame has an extruded aluminum profile with an integral central track
  • Large radii are designed into many of the frame elements to protect and support cables as they enter and exit the manager
  • Touch points are highlighted in blue for easy identification and quick adjustment
  • Dual-hinged door opens to the right or left and offers push-to-close convenience
  • Hook feature on inside of front door provides a dedicated, secure location to hang a test meter
  • Available in a wide variety of heights, widths and configurations
  • Ships fully assembled
  • Black/ White fingers
Product Includes:
  • Black/ White fingers
  • Left and right side assemblies with T-shaped cable guides that align with rack-mount unit (U) spaces on rack
  • Dual-hinged front door and rear door assemblies (pre-installed)
  • Central track assembly
  • 4 Accessory Rods
  • 4 Rotating Management Fingers (Not included in 6"W (150 mm) and 8"W (200 mm) managers)
  • 12 Cable Bundle Swivels
  • 4 Half Spools (Not included in 6"W (150 mm) and 8"W (200 mm)
  • Installation hardware included