Cart
Loading...
Loading... 32622-703
Motive® Double-Sided Vertical Cable Manager; 7'H (2.1 m) x 10"W (250 mm) x 23.6"D (600 mm); Black with Black Fingers
MSRP $1,834.90
| Use With | 45U Rack |
| Width | 10" (250 mm) |
| Height | 7' (2.1 m) |
| Color | Black with Black Fingers |
| Depth | 23.6" (599 mm) |
| Certifications | ROHS |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 24.5" (62 cm) |
| Ship Length/Depth | 231" (5867 mm) |
| Ship Height | 11.5" (29 cm) |
| Shipping Weight | 115 LB (52.16 kg) |
