35" x 3" (889 mm x 80 mm) Universal Rack
Cart
Loading...
Loading... 46363-703
35" x 3" (889 mm x 80 mm) Universal Rack
Universal Rack; 35"EIA Two Post Rack; Two Top Angles; 7'H (2.1 m); 45U; Black
MSRP $926.37
| Type | Two Top Angles |
| Height | 84" (2134 mm) 45U |
| Color | Black |
Product Description
High-strength, lightweight 6061-T6 aluminum extrusion construction with two top angles and heavy-duty assembly hardware for a stronger rack to handle heavier loading. Weight capacity of 1500 lb (weight must be evenly distributed).
Key Features and Benefits
- Supports 19” rack-mount equipment designed for two-post panel mounting like patch panels and network switches or use with shelves to support computer servers.
- Easy positioning of equipment or shelves with marked and numbered rack-mount spaces.
- Quick attachment of equipment with threaded equipment mounting holes and included equipment-mounting screws.
- Delivers unassembled in a single carton — quick and easy bolt-together assembly takes less than 10 minutes.
- Lightweight aluminum construction for easy transport and positioning during installation.
- Integrated grounding with a built-in attachment point for a ground (earthing) connection.
- Attach CPI vertical cable managers to the side of the rack through pre-punched holes.
- Secure the rack to the floor quickly with a concrete, wood or raised floor installation kit through pre-punched holes in base angle.