Cart

Loading...
Loading...

35" x 3" (889 mm x 80 mm) Universal Rack

16 Options
Customize Your Product
Type
Height
Color
Explore Sizes & Options
Filter
Add to Cart Add
46363-101
View Details
Two Top Angles
72" (1829 mm) 38U
Gray
$914.35
46363-103
View Details
Two Top Angles
84" (2134 mm) 45U
Gray
$972.73
46363-501
View Details
Two Top Angles
72" (1829 mm) 38U
Clear
$870.87
46363-503
View Details
Two Top Angles
84" (2134 mm) 45U
Clear
$926.37
46363-701
View Details
Two Top Angles
72" (1829 mm) 38U
Black
$870.87
46363-703
View Details
Two Top Angles
84" (2134 mm) 45U
Black
$926.37
46363-E01
View Details
Two Top Angles
72" (1829 mm) 38U
Glacier White
$957.99
46363-E03
View Details
Two Top Angles
84" (2134 mm) 45U
Glacier White
$1,019.05
46763-101
View Details
Two Top Angles, Flush Bolted
72" (1829 mm) 38U
Gray
$1,242.94
46763-103
View Details
Two Top Angles, Flush Bolted
84" (2134 mm) 45U
Gray
$1,322.18
Product Description

High-strength, lightweight 6061-T6 aluminum extrusion construction with two top angles and heavy-duty assembly hardware for a stronger rack to handle heavier loading. Weight capacity of 1500 lb (weight must be evenly distributed).

Key Features and Benefits
  • Supports 19” rack-mount equipment designed for two-post panel mounting like patch panels and network switches or use with shelves to support computer servers.
  • Easy positioning of equipment or shelves with marked and numbered rack-mount spaces.
  • Quick attachment of equipment with threaded equipment mounting holes and included equipment-mounting screws.
  • Delivers unassembled in a single carton — quick and easy bolt-together assembly takes less than 10 minutes.
  • Lightweight aluminum construction for easy transport and positioning during installation.
  • Integrated grounding with a built-in attachment point for a ground (earthing) connection.
  • Attach CPI vertical cable managers to the side of the rack through pre-punched holes.
  • Secure the rack to the floor quickly with a concrete, wood or raised floor installation kit through pre-punched holes in base angle.