Cart
Loading...
Loading...
Cart
Loading...
Loading...

46053-131

Universal Rack; 19" EIA Two Post Rack; Two Top Bars; 3'H (0.9 m); 17U; Gray

MSRP $580.67
TypeTwo Top Bars
Width19" (483 mm)
ColorGray
Height36" (914 mm) 17U
Product Description

High-strength, lightweight 6061-T6 aluminum extrusion construction with two top angles and heavy-duty assembly hardware for a stronger rack to handle heavier loading.

Key Features and Benefits
  • Supports 19” rack-mount equipment designed for two-post panel mounting like patch panels and network switches or use with shelves to support computer servers.
  • Easy positioning of equipment or shelves with marked and numbered rack-mount spaces.
  • Quick attachment of equipment with threaded equipment mounting holes and included equipment-mounting screws.
  • Delivers unassembled in a single carton — quick and easy bolt-together assembly takes less than 10 minutes.
  • Lightweight aluminum construction for easy transport and positioning during installation.
  • Integrated grounding with a built-in attachment point for a ground (earthing) connection.
  • Attach CPI vertical cable managers to the side of the rack through pre-punched holes.
  • Secure the rack to the floor quickly with a concrete, wood or raised floor installation kit through pre-punched holes in base angle.