Cart
Loading...
Loading... 46053-702
Universal Rack; 19" EIA Two Post Rack; Two Top Bars; 6.6'H (2 m); 41U; Black
MSRP $688.00
| Height | 78" (1981 mm) 41U " |
| Width | 19" (483 mm) " |
| Depth | 3" (76 mm) |
| Certifications | Not Applicable |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Black |
| Type | Two Top Bars |
| Ship Width | 9 in |
| Ship Length/Depth | 213 in |
| Ship Height | 8 in |
| Shipping Weight | 38 LB |