Cart
Loading...
Loading... 46083-720
Universal Rack; 23" EIA Two Post Rack; Two Top Bars; 4'H (1.2 m); 24U; Black
MSRP $634.52
| Height | 48" (1219 mm) 24U " |
| Width | 23" (584 mm) " |
| Depth | 3" (76 mm) |
| Certifications | Not Applicable |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Black |
| Type | Two Top Bars |
| Ship Width | 9 in |
| Ship Length/Depth | 137 in |
| Ship Height | 8 in |
| Shipping Weight | 29 LB |