Cart
Loading...
Loading... 48383-101
Universal Rack; 23"EIA Two Post Rack; Two Top Angles; UL Listed; 6'H (1.8 m); 38U; Gray
MSRP $864.88
| Height | 72" (1829 mm) 38U " |
| Width | 23" (584 mm) " |
| Depth | 3" (76 mm) |
| Certifications | Not Applicable |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Gray |
| Type | UL Listed (with Two Top Angles) |
| Ship Length/Depth | 198 in |
| Shipping Weight | 40 LB |