Cart
Loading...
Loading... 13883-703
Seismic Frame Two-Post Rack; 7'H (2.1 m) x 23"W; 44U; Tapped #12-24 Zinc Rails; Black
MSRP $2,432.90
| Width | 28" (711 mm) |
| Rail Style | Tapped #12-24 Zinc Rails |
| Color | Black |
| Height | 84" (2133.6 mm) |
| Depth | 15" (381 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 29" (74 cm) |
| Ship Length/Depth | 218" (5537 mm) |
| Ship Height | 16" (41 cm) |
| Shipping Weight | 185 LB (83.92 kg) |