Cart
Loading...
Loading... 13884-103
Seismic Frame Two-Post Rack; 7'H (2.1 m) x 23"W; 44U; Square-Punched Zinc Rails; Gray
MSRP $2,492.59
| Height | 84" (2133.6 mm) " |
| Width | 28" (711 mm) " |
| Depth | 15" (381 mm) |
| Certifications | Not Applicable |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Gray |
| Ship Width | 29 in |
| Ship Length/Depth | 218 in |
| Ship Height | 16 in |
| Shipping Weight | 183 LB |