Cart
Loading...
Loading... 33002-701
Build To Spec Kit Hot Aisle Containment Full Height Cabinet Blanking Panel; 94"H (2387 mm) x 48"W (1219 mm); Black; Pack of 2
MSRP $736.55
| Quantity | Pack of 2 |
| Color | Black |
| Height | 94" (2387.6 mm) |
| Width | 48" (1219 mm) |
| Depth | 0.8" (20 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 45" (114 cm) |
| Ship Length/Depth | 284" (7214 mm) |
| Ship Height | 14" (36 cm) |
| Shipping Weight | 168.09 LB (76.25 kg) |