Cart
Loading...
Loading...
Cart
Loading...
Loading...

33003-002

Build To Spec Kit Hot Aisle Containment Universal Bulb Seal; 96"L (2438 mm); Black; Pack of 10

MSRP $626.60
Height0.8" (20.32 mm)
Width1.9" (48 mm)
Depth96" (2438 mm)
Country Of OriginUS
BABA CompliantYes
ColorBlack
Ship Width7" (18 cm)
Ship Length/Depth246" (6248 mm)
Ship Height4" (10 cm)
Shipping Weight21 LB (9.53 kg)
Product Description

Edge seal used with Full Height Cabinet Blanking Panel and as an accessory with the Build To Spec Kit Hot Aisle Containment (HAC) Solution duct.

Key Features and Benefits
  • Attaches to Full Height Filler Panel Support Extrusion to hold panel and provide edge seal
  • Attaches to Polycarbonate Panel providing an edge seal for drop panels attached to the duct
  • Trim length to match site requirements
  • Includes: (2) or (10) each, 96”L (2387 mm) bulb seals
  • Black Finish