Cart
Loading...
Loading... 32817-702
Aisle Containment Door Top Seal Kit; Flush Mount; Adjusts from 59"W (1500 mm) to 70"W (1775 mm); 8.8"H x 70"W x 2.9"L (224 mm x 1775 mm x 74 mm); Black
MSRP $441.45
| Width | 70" (1778 mm) |
| Type | Flush Mount |
| Color | Black |
| Height | 8.8" (224 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 70" (178 cm) |
| Ship Length/Depth | 7" (178 mm) |
| Ship Height | 3.93701" (10 cm) |
| Shipping Weight | 24 LB (10.89 kg) |