Cart
Loading...
Loading... 32817-706
Aisle Containment Door Top Seal Kit; Offset Mount; Adjusts from 70"W (1775 mm) to 81"W (2050 mm); 8.8"H x 81"W x 5.2"L (224 mm x 2050 mm x 132 mm); Black
MSRP $481.66
| Width | 81" (2057 mm) |
| Type | Offset Mount |
| Color | Black |
| Height | 8.8" (224 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 81" (206 cm) |
| Ship Length/Depth | 13" (330 mm) |
| Ship Height | 3.93701" (10 cm) |
| Shipping Weight | 31 LB (14.06 kg) |