Cart
32817-E01
Aisle Containment Door Top Seal Kit; Flush Mount; Adjusts from 48"W (1219 mm) to 59"W (1500 mm); 8.8"H x 59"W x 2.9"L (224 mm x 1500 mm x 74 mm); Glacier White
| Width | 59" (1499 mm) |
| Type | Flush Mount |
| Color | Glacier White |
Product Description
Use with Cabinet Supported Solutions only. Flush mount and offset mount versions avail-able in three size ranges. Seals the gap above the door when the door is attached to cabi-nets over 88” (2235 mm) tall.
Key Features and Benefits
- Use with Cabinet Supported Aisle Containment Solutions only
- Seals the gap above the door when the door is attached to tall cabinets
- Use with all doors attached to the tops of cabinets that are over 88” (2235 mm) high
- Three size ranges; adjustable to match aisle width
- Flush mount and offset mount versions; use offset mount versions with the Door Standoff Kit (P/N 32870-XXX)
Product Information
Key Benefits of the Door Top Seal Kit
Designed for cabinet‑supported aisle containment, the 32817‑E01 Door Top Seal Kit delivers a reliable top seal door seal 48 that eliminates airflow leakage above tall enclosures. Its flush‑mount construction fits seamlessly into the cabinet frame, while the adjustable width spans from 48 in (1219 mm) to 59 in (1500 mm) to match a range of aisle dimensions. Constructed in Glacier White, the kit maintains the aesthetic integrity of modern data‑center environments. The kit features a surface mount door seal option that can be paired with the optional Door Standoff Kit for added clearance and flexibility. By providing an upper seal that conforms to the cabinet top, it preserves positive pressure differentials essential for efficient cooling. The robust sealing material meets the seal xxx performance criteria, ensuring long‑term durability under continuous airflow. Installation requires only a few fasteners, allowing rapid deployment without specialized tools. The design's offset‑mount version enables use with existing door configurations while maintaining a tight seal. This simplifies maintenance and reduces downtime, supporting high‑availability data‑center operations. Integrating the Door Top Seal Kit into an aisle containment system enhances overall thermal management by preventing hot‑spot formation. The surface mount door seal creates a continuous barrier that works in concert with side panels and floor tiles. As an upper seal solution, it contributes to energy savings and helps meet regulatory compliance for airflow standards. Chatsworth Products (CPI) offers global support and custom engineering to tailor the kit to unique cabinet heights exceeding 88 in (2235 mm). Distributors and certified specialists are available to assist with fit‑out and ensure optimal performance. Contact a CPI sales specialist today to verify compatibility and accelerate your enclosure deployment.