Cart
Loading...
Loading...
Cart
Loading...
Loading...

32817-E05

Aisle Containment Door Top Seal Kit; Offset Mount; Adjusts from 59"W (1500 mm) to 70"W (1775 mm); 8.8"H x 70"W x 5.2"L (224 mm x 1775 mm x 132 mm); Glacier White

MSRP $473.08
Width70" (1778 mm)
TypeOffset Mount
ColorGlacier White
Product Description

Use with Cabinet Supported Solutions only. Flush mount and offset mount versions avail-able in three size ranges. Seals the gap above the door when the door is attached to cabi-nets over 88” (2235 mm) tall.

Key Features and Benefits
  • Use with Cabinet Supported Aisle Containment Solutions only
  • Seals the gap above the door when the door is attached to tall cabinets
  • Use with all doors attached to the tops of cabinets that are over 88” (2235 mm) high
  • Three size ranges; adjustable to match aisle width
  • Flush mount and offset mount versions; use offset mount versions with the Door Standoff Kit (P/N 32870-XXX)