Cart
Loading...
Loading... 14590-001
Elevate™ Adjustable Containment Solution Brush Kit for 12" Cable Runway; 8.7" H x 16.75" W x 0.46" D (221 x 425.5 x 11.7); For .24" (6mm) Panels; Black
MSRP $225.93
| Type | For 12" Cable Runway |
| Height | 8.7" (220.98 mm) |
| Width | 16.8" (425 mm) |
| Depth | 0.5" (12 mm) |
| Certifications | UL-US, ROHS |
| Country Of Origin | US |
| Material | Nylon, EPDM |
| BABA Compliant | Yes |
| Color | Black |
| Ship Width | 18.75" (476.25 mm) |
| Ship Length/Depth | 1" (25 mm) |
| Ship Height | 6" (152.39999999999998 mm) |
| Shipping Weight | 2.52 LB (1.14305184 kg) |
