Cart
Loading...
Loading... 14590-003
Elevate™ Adjustable Containment Solution Brush Kit for 24" Cable Runway; 8.7" H x 28.75" W x 0.46" D (221 x 730.3 x 11.7); For .24" (6mm) Panels; Black
MSRP $333.37
| Type | For 24" Cable Runway |
| Height | 8.7" (220.98 mm) |
| Width | 28.8" (730 mm) |
| Depth | 0.5" (12 mm) |
| Certifications | UL-US, ROHS |
| Country Of Origin | US |
| Material | Nylon, EPDM |
| BABA Compliant | Yes |
| Color | Black |
| Ship Width | 30.75" (781.05 mm) |
| Ship Length/Depth | 1" (25 mm) |
| Ship Height | 6" (152.39999999999998 mm) |
| Shipping Weight | 4.38 LB (1.9867329599999999 kg) |
