Cart
Loading...
Loading... 39996-701
Floor Seal Kit For ZetaFrame Cabinet; For 27.6"W (700 mm) Cabinet; For Front and Rear; Black
MSRP $139.66
| Type | Floor Seal Kit, Front and Rear |
| Use With | For 27.6"W (700 mm) Cabinet |
| Color | Black |
| Height | 3.8" (96.52 mm) |
| Width | 27.5" (699 mm) |
| Depth | 2.1" (53 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 4" (10 cm) |
| Ship Length/Depth | 84" (2134 mm) |
| Ship Height | 4" (10 cm) |
| Shipping Weight | 4.2 LB (1.91 kg) |
