
Cart
39996-703

Floor Seal Kit For ZetaFrame Cabinet; For 31.5"W (800 mm) Cabinet; For Front and Rear; Black
| Type | Floor Seal Kit, Front and Rear |
| Use With | For 31.5"W (800 mm) Cabinet |
| Color | Black |
Product Description
Place at the bottom of cabinets to seal the space between the bottom of the cabinet and the floor when leveling feet or casters are in use. Ideal for aisle containment applica-tions. Compatible with ZetaFrame® Cabinet.
Key Features and Benefits
- Blocks bypass airflow underneath cabinets to prevent leakage from the contained aisle
- Fits snug against cabinets and the floor
- Includes sheet steel covers
- Front and Side Seals are ordered separately
- Use one front seal kit on each cabinet; select to match the overall width of the cabi-net
- Use one side seal kit on each cabinet row; select to match the depth of the cabinet/frame
Product Information
Cabinet Floor Seal Features and Benefits
The Floor Seal Kit 39996-703 is engineered to close the gap between the base of a ZetaFrame® cabinet and the floor, creating a tight seal that supports effective aisle containment. By eliminating the open space, it delivers reliable bypass airflow prevention, ensuring that conditioned air remains within the intended containment zone. This simple accessory enhances overall thermal management and contributes to data center efficiency. Designed as a cabinet floor seal, the kit fits snugly on both front and rear sections of a 31.5" (800 mm) wide cabinet, providing a uniform barrier that works with any leveling feet or casters. Its steel sheet covers are durable and resistant to wear, maintaining performance over the lifespan of the enclosure. When paired with other Air Containment Solutions, it helps achieve consistent airflow patterns across the aisle. Implementing this Floor Seal Kit reduces unwanted leakage, allowing cooling systems to operate at lower fan speeds and decreasing energy consumption. The resulting improvement in data center cooling aligns with sustainability goals and reduces operating costs. Facilities that prioritize high‑density deployments benefit from the added control over airflow distribution. The kit is installed with basic tools and requires no electrical connections, making it a quick addition to existing cabinet configurations. It is compatible exclusively with ZetaFrame® cabinets, ensuring a perfect fit without modifications. CPI provides detailed installation instructions and downloadable specifications for reference. Choosing CPI's Floor Seal Kit leverages the company's three‑decade legacy of thermal management expertise and global distributor network. Customers receive reliable cabinet accessories backed by world‑class support and rapid product customization. Contact a CPI sales specialist to integrate this solution into your data center design.