Cart
Loading...
Loading...
Cart
Loading...
Loading...

39996-E00

Floor Seal Kit For ZetaFrame Cabinet; For 23.6"W (600 mm) Cabinet; For Front and Rear; Glacier White

MSRP $132.69
TypeFloor Seal Kit, Front and Rear
Use WithFor 23.6"W (600 mm) Cabinet
ColorGlacier White
Product Description

Place at the bottom of cabinets to seal the space between the bottom of the cabinet and the floor when leveling feet or casters are in use. Ideal for aisle containment applica-tions. Compatible with ZetaFrame® Cabinet.

Key Features and Benefits
  • Blocks bypass airflow underneath cabinets to prevent leakage from the contained aisle
  • Fits snug against cabinets and the floor
  • Includes sheet steel covers
  • Front and Side Seals are ordered separately
  • Use one front seal kit on each cabinet; select to match the overall width of the cabi-net
  • Use one side seal kit on each cabinet row; select to match the depth of the cabinet/frame