Cart
Loading...
Loading... 39997-E00
Floor Seal Kit For ZetaFrame Cabinet; For 31.5"D (800 mm) Cabinet; For Right and Left Sides; Glacier White
MSRP $132.69
| Height | 2.4" (60.96 mm) |
| Width | 0.5" (13 mm) |
| Depth | 27.4" (696 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Glacier White |
| Type | Floor Seal Kit, Sides |
| Ship Width | 4" (10 cm) |
| Ship Length/Depth | 91" (2311 mm) |
| Ship Height | 4" (10 cm) |
| Shipping Weight | 4.4 LB (2 kg) |
