Cart
Loading...
Loading... 33-MR53-CVR
Black, ABS plastic, stick on cover for Meraki APs
MSRP $70.00
| Access Point Vendor | Various |
| Access Point Model | Antenna, Various |
| Height | 6.7" (170 mm) |
| Width | 10.9" (277 mm) |
| Depth | 1.7" (43 mm) |
| Material | PVC-ABS |
| Color | Black |
| Certifications | ROHS |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Shipping Weight | 1 lb (0.45 kg) |
