
Cart
1006-ANTMNT

Right-Angle Wi-Fi Access Point Wall Mount for Mounting Antennas
| Access Point Vendor | Antenna |
| Access Point Model | Antenna with 1" Center Post, Antenna, Various |
Product Description
Many Wi-Fi and Small Cell AP manufacturers recommend that their APs be mounted in a horizontal orientation for optimal wireless coverage. In locations where the APs are to mounted on the wall, Oberon® H-Plane™ Right-Angle Surface Mounts 1006 permit the AP to be mounted in the preferred horizontal orientation. With the 1006 series, the AP is partially recessed into the right-angle bracket, exposing only the antenna face of the AP, providing for the ideal combination of aesthetics and wireless coverage. Available for leading AP makes and models.
Key Features and Benefits
- Conveniently and aesthetically install APs from leading vendors on walls
- Enables APs to be mounted in preferred horizontal orientation
- AP is partially recessed into bracket, providing aesthetic appearance
- Can be mounted directly over telecommunications outlet
- AP installs without lose hardware
Technical Specifications
- Design: Right-angle mounting bracket for securing APs on walls. Designed to mount the AP in the preferred horizontal orientation. Designs available for leading AP makes and models (see Styles table)
- AP is partially recessed into bracket, providing aesthetic appearance
- AP can be secured using manufacturer's locking features
- Construction: 10 Ga. white powder-coated aluminum or 12 Ga. white powder-coated steel
- Size: See Styles Table
- Made in the USA
Product Includes:
- (1) Right-Angle Bracket
- (1) AP mounting plate
- (2) hollow tip wall anchors
- (2) white plastic bolt head covers
- (1) Installation instructions
Access Point Vendor
- Antenna
Access Point Model
- Antenna with 1" Center Post
- Antenna
- Various
Product Information
Installation Highlights and Aesthetic Benefits
The Oberon® H‑Plane™ 1006‑ANTMNT delivers a reliable Wi‑Fi access point wall mount that positions the antenna in the optimal horizontal orientation. By using an H‑Plane™ right‑angle design, the bracket secures the AP while keeping the device's face flush with the wall. This h‑mounts solution enhances signal propagation and meets the demands of high‑density environments. Engineered as a robust access point mounting bracket, the unit partially recesses the AP, exposing only the antenna face for a clean aesthetic. The right‑angle mount accommodates a variety of vendor models, allowing installers to maintain a consistent horizontal AP mounting across the facility. Constructed from 10‑gauge white powder‑coated aluminum, the bracket resists corrosion and provides long‑term durability. Installation is straightforward with the included hardware: two hollow‑tip wall anchors, bolt head covers, and detailed instructions. The design permits direct mounting over a telecommunications outlet, reducing cable clutter and simplifying wiring. Once installed, the Wi‑Fi access point wall mount ensures stable positioning and simplifies future maintenance. The Oberon H‑Plane™ right‑angle mount is compatible with leading AP manufacturers, supporting a range of antenna configurations. Its universal design serves both new deployments and retrofit projects, delivering consistent performance without custom fabrication. The mounting bracket's modular nature also facilitates quick swaps when equipment upgrades are required. Employing this h‑mounts solution improves wireless coverage by maintaining the antenna in its preferred horizontal alignment. Facilities benefit from the sleek appearance and reduced visual impact, which is critical in client‑facing or regulated environments. Overall, the Oberon® H‑Plane™ 1006‑ANTMNT provides a cost‑effective, high‑performance foundation for modern Wi‑Fi networks.