
Oberon Hi-Bar Surface-Mount Enclosures 1017

Oberon Hi-Bar Surface-Mount Enclosures 1017

Oberon Hi-Bar Surface-Mount Enclosures 1017

Oberon Hi-Bar Surface-Mount Enclosures 1017




Cart
Loading...
Loading... 1017-BK

Oberon Hi-Bar Surface-Mount Enclosures 1017

Oberon Hi-Bar Surface-Mount Enclosures 1017

Oberon Hi-Bar Surface-Mount Enclosures 1017

Oberon Hi-Bar Surface-Mount Enclosures 1017




10 in. Protective Plastic Box for Wall-Mounted Wi-Fi Access Points / Black
MSRP $35.00
| Color | Black |
| Height | 10.1" (257 mm) |
| Width | 6.1" (155 mm) |
| Depth | 3.1" (79 mm) |
| Certifications | ROHS |
| Country Of Origin | US |
| Material | ABS |
| BABA Compliant | Yes |
| Shipping Weight | 3 lb (1.36 kg) |
Product Description
Hotels and residence halls often require APs in each room. Many compact APs fasten to a telecommunications outlet low on the wall, vulnerable to tampering, disconnect, or accidental damage. This compact, non-metallic Oberon® Hi-Bar™ Surface-Mount Enclosures 1017 plastic box protects the AP and cables connected to it. Deep enough to surface mount APs without a telecommunications outlet in the wall, the low-profile 1017 is molded from durable ABS plastic, virtually transparent to the wireless signal. Box cover has tamper-resistant screws.
Key Features and Benefits
- Impact-resistant, ABS plastic protective box in black (1017-BL) or off-white (1017-WH), designed to protect smaller, wall-mounted APs
- Ideal for protecting wireless access points in hotel rooms and residence halls
- ABS plastic is virtually transparent to wireless signals
- Mounts directly over AP attached to the wall, or use internal AP standoff bracket included, for surface mount applications without telecommunications outlet in the wall
- Includes cable guard to protect cables and cable jacks from tampering
- Tamper-resistant hardware (torx screws) for cover
- Low profile (3.15 in.); fits behind desks or furniture
Technical Specifications
- Design: AP enclosure designed to be surface mounted on hard-lid ceilings or walls. Designed to accommodate smaller wall mount APs with integrated or non-detachable antennas, such as Cisco 702W or Aruba 505H APs
- Performance: Ventilated, impact resistant ABS plastic enclosure is virtually transparent to wireless signals
- Screw on cover with tamper resistant (torx) screws
- Internal universal AP standoff bracket for surface mounting applications without outlet in the wall
- Cable guard to protect cables and cables jacks from tampering
- Construction: UL94-5VA classified ABS plastic, Beige body and cover
- External size: 6 x 10.1 x 3.15 in. (152 x 256 x 80 mm). Available internal dimensions 5.78 x 9.75 x 2.91 in. (147 x 248 x 69 mm)
Product Includes:
- (1) ABS box and lid
- (1) Internal AP standoff bracket
- (4) AP standoff bracket screws
- (6) #4 x 1/2 in. Black torx lid screw
- (6) #4 x 1/2 in. Black Philips lid screw
- (4) #6 x 1/4 in. Philips AP mounting screw
- (4) #2 x 1/2 in. Philips mounting bracket screw
- Installation instructions
Access Point Vendor
- Aruba
- Cisco
- Extreme
- Fortinet
- Juniper
- Meraki
- Ruckus
- Ubiquiti
Access Point Model
- Aruba AP-503H
- Aruba AP-605H
- Cisco C9105AXW
- Extreme AP302W
- Fortinet FAP-23JF
- Fortinet FAP-23JK
- Juniper AP12
- Meraki MR36H
- Ruckus H350
- Ruckus H550
- Ubiquiti UAP-U6-IW
- Ubiquiti UAP-U6-EXTENDER
- Ubiquiti UAP-U7-PRO-WALL