



Cart
1312-RAB




M-Frame Universal Wi-Fi Access Point Mount with 39-1312-RAB right angle bracket
| Application | Wall Surface Mount |
| Mount Style | Right Angle Mount |
| Height | 0.9" (23 mm) |
| Width | 11.5" (292 mm) |
| Depth | 11.6" (295 mm) |
| Color | Clear |
| Certifications | ROHS |
| Country Of Origin | US |
| Material | Aluminum |
| BABA Compliant | Yes |
| Shipping Weight | 4 lb (1.81 kg) |
Product Description
Oberon® Oberon Hi-Point Open-Ceiling and Surface Mounts 1312 series mounting frames are designed to simplify and optimize the installation of APs, connected antennas, and associated accessories. These modular frames are designed for easy configuration, quick installation, consistent implementations and maintenance free operation, in warehouses, manufacturing facilities and other areas with large open ceilings. Designed for APs and antennas from all leading vendors. See installation accessories here
Key Features and Benefits
- Conveniently install APs, antennas, and associated cabling in warehouses, industrial facilities, sports venues or any facility with open ceiling
- Enables AP and antennas from leading vendors to be mounted in any preferred orientation
- Save installation labor time and cost
- See installation accessories here
Technical Specifications
Design: Modular frame for fast and consistent mounting of Wi-Fi Access Points (APs) and antennas in open ceilings. Facilitates installation of AP and antenna in any preferred orientation
- Rugged, corrosion resistant aluminum construction with mounting features for all leading vendor’s Wi-Fi APs and antennas
- Available in five antenna application configurations (see Configuration Guide below)
- Accessories permit mounting and protecting Hi-Point in just about any type of construction environment
- Construction: 0.90 in. thick brushed 5052 aluminum
- Size: 13 x 12 x 1.0 in. (330 x 305 x 25 mm)
Product Includes:
Hi-Point modular mounting frame
(5) UV Resistant cable ties
(4) #8 AP mounting screws
(1) 1 in. tall alphanumeric label set
(1) Specified Antenna Application Bracket
(1) Specified M-Frame mounting kit options
(1) Installation instructions
Access Point Vendor
- Arista
- Aruba
- Cisco
- Extreme
- Fortinet
- Juniper
- Meraki
- Ruckus
- Ubiquiti
Access Point Model
- Arista C-200
- Arista C-230
- Arista C-230E
- Arista O-235
- Arista O-235E
- Arista C-250
- Arista C-260
- Arista C-330
- Arista C-360
- Arista C-460
- Arista C-460E
- Aruba AP-504
- Aruba AP-505
- Aruba AP-514
- Aruba AP-515
- Aruba AP-518
- Aruba AP-534
- Aruba AP-535
- Aruba AP-555
- Aruba AP-615
- Aruba AP-635
- Aruba AP-655
- Aruba AP-734
- Aruba AP-735
- Aruba AP-755
- Cisco 3802i
- Cisco C9105AXI
- Cisco C9115AXI
- Cisco C9115AXE
- Cisco C9120AXI
- Cisco C9120AXE
- Cisco C9120AXP
- Cisco C9130AXI
- Cisco C9130AXE
- Cisco C9136I
- Cisco CW9162I
- Cisco CW9164I
- Cisco CW9166I
- Cisco CW9166D1
- Cisco CW9163E
- Cisco IW9167EH-AP
- Cisco IW9167EH-URWB
- Cisco IW9167EH-WGB
- Cisco CW9176I
- Cisco CW9176D1
- Cisco CW9178I
- Extreme AP305C
- Extreme AP305CX
- Extreme AP310i
- Extreme AP310e
- Extreme AP360i
- Extreme AP360e
- Extreme AP410i
- Extreme AP410e
- Extreme AP410C
- Extreme AP460i
- Extreme AP460e
- Extreme AP505i
- Extreme AP510i
- Extreme AP510e
- Extreme AP510C
- Extreme AP510CX
- Extreme AP650
- Extreme AP650X
- Extreme AP3000
- Extreme AP3000X
- Extreme AP4000
- Extreme AP5010
- Extreme AP5020
- Fortinet FAP-231G
- Fortinet FAP-234F
- Fortinet FAP-234G
- Fortinet FAP-241K
- Fortinet FAP-431F
- Fortinet FAP-431G
- Fortinet FAP-432F
- Fortinet FAP-432G
- Fortinet FAP-441K
- Fortinet FAP-831F
- Juniper BT11
- Juniper AP24
- Juniper AP32
- Juniper AP32E
- Juniper AP33
- Juniper AP34
- Juniper AP43
- Juniper AP43E
- Juniper AP45
- Juniper AP45E
- Juniper AP47
- Juniper AP47D
- Juniper AP47E
- Juniper AP64
- Meraki MR28
- Meraki MR36
- Meraki MR42
- Meraki MR44
- Meraki MR46
- Meraki MR46E
- Meraki MR57
- Meraki MR76
- Meraki MR78
- Meraki MR86
- Ruckus R350
- Ruckus R550
- Ruckus R650
- Ruckus R750
- Ruckus R850
- Ruckus R560
- Ruckus R760
- Ruckus R670
- Ruckus R770
- Ubiquiti UAP-U6-PRO
- Ubiquiti UAP-U6-LITE
- Ubiquiti UAP-U6-PLUS
- Ubiquiti UAP-U6-LR
- Ubiquiti UAP-U6-ENTERPRISE
- Ubiquiti UAP-U7-PRO
- Ubiquiti UAP-U7-PRO-MAX
- Ubiquiti UAP-U7-OUTDOOR
- Ubiquiti UAP-E7