



Cart
1040-FLRD




Steel Recessed Suspended Ceiling Access Point Installation Kit, Panel Bridge, Spring-Attached Low-Profile White Plastic Cover, Round
| Cover Style | Round |
Product Description
Oberon® In-Plane™ Recessed Mounts 1040-FL and 1040-FLRD are economical cloud/canopy/suspended ceiling mounting kits that support most vendors’ access points. 1040 is an open tile bridge that supports an AP above a suspended ceiling panel. It is accessed through a cutout in the ceilng panel which is covered by a rectangular (-FL) or round (-FLRD) plastic cover. Use this solution with plenum-rated equipment in plenum-rated spaces. For non-plenum spaces use Model 1440.
Key Features and Benefits
- Install and conceals APs from most vendors’ in cloud or canopy ceiling panels
- AP mounts above the ceiling, providing an aesthetic, professionally installed appearance
- 20 ga. galvanized steel panel bridge and adjustable hanger wire prevent ceiling panel sag or cracking
- Cover attaches with torsion springs for a tight fit against the ceiling panel
- Easy to install, no lose hardware
Technical Specifications
- Design: Recessed installation kit for installing APs in cloud, canopy, or suspended ceiling panels. AP mounts in recessed bridge, and ABS plastic cover fastens to recessed bridge with torsion springs, providing a low profile, professional finish. Designed for all leading vendors’ APs
- Performance: UL listed for low voltage applications and designed to meet NEC300-22 and 300-23 for plenum installations
- AP/antenna trim attaches with torsion springs
- Model 1040-FL and -FLRD only: ABS plastic cover is paintable and is virtually transparent to wireless signals. Plastic covers are interchangeable with other Oberon vendor specific AP trims
- Model 1040-ANTMNT only: White powder coated steel antenna mounting plate. 1 in. knockouts for up to five ceiling mounted antennas from most vendors. Also can be used as a temporary blanking plate
- Adjustable hanger wire to support enclosure and installed equipment independent of the ceiling system
- Construction: 20 ga. galvanized steel panel bridge, white powder coated steel trims. Model 1040-FL and -FLRD only: UL 94-5VA ABS Plastic cover
- Size: 23.375 x 16 x 3 in. (594 x 406 x 76mm). ). -FL Cover: 13.5 in. x 13.5 in. -FLRD Cover: 16.5 in. round
- Suitable for both North American and European (metric) sized ceilings
Product Includes:
- (1) Ceiling panel bridge
- (1) ABS plastic cover
- (1) 6’ hanger wire
- Access Point Attachment Hardware
- Installation instructions
Access Point Vendor
- Arista
- Aruba
- Cisco
- Extreme
- Fortinet
- Juniper
- Meraki
- Ruckus
- Ubiquiti
Access Point Model
- Arista C-200
- Aruba AP-505
- Aruba AP-515
- Aruba AP-615
- Aruba AP-635
- Aruba AP-725
- Cisco C9105AXI
- Cisco C9115AXI
- Cisco C9120AXI
- Cisco C9130AXI
- Cisco CW9162I
- Cisco CW9172I
- Extreme AP305C
- Extreme AP310i
- Extreme AP410i
- Extreme AP3000
- Fortinet FAP-231G
- Fortinet FAP-231K
- Fortinet FAP-241K
- Fortinet FAP-431F
- Fortinet FAP-431G
- Fortinet FAP-831F
- Juniper BT11
- Juniper AP24
- Juniper AP33
- Juniper AP34
- Juniper AP43
- Juniper AP45
- Meraki MR28
- Meraki MR36
- Ruckus R350
- Ruckus R350e
- Ruckus R550
- Ruckus R650
- Ruckus R750
- Ruckus R850
- Ruckus R670
- Ubiquiti UAP-U6-PRO
- Ubiquiti UAP-U6-LITE
- Ubiquiti UAP-U6-PLUS
- Ubiquiti UAP-U6-LR
- Ubiquiti UAP-U6-ENTERPRISE
- Ubiquiti UAP-U7-PRO
- Ubiquiti UAP-U7-PRO-MAX
Product Information
Key Features of the 1040‑FLRD Ceiling Vent Kit
The Oberon® 1040‑FLRD delivers a low‑profile, recessed mounting solution that blends seamlessly into suspended ceiling tiles. Its 20 ga. galvanized steel bridge supports APs while the ABS plastic cover maintains a professional appearance. The design complies with UL® listings for plenum‑rated installations, ensuring safety in high‑airflow environments. Compatibility is a core strength: the kit supports leading vendors such as Cisco, Aruba, Meraki, and Ruckus, including the Cisco 1040 AP model. It also accommodates the AP‑43E‑US unit and many other popular access points. Interchangeable ABS covers provide flexibility for future equipment upgrades without additional hardware. The recessed bridge positions the antenna above the ceiling, reducing signal obstruction and improving wireless performance. Torsion‑spring‑mounted covers snap securely into the cutout, eliminating loose hardware and minimizing maintenance. Adjustable 6‑ft hanger wire prevents panel sag and distributes load evenly across the ceiling grid. Installation requires only a single cutout in the ceiling tile, followed by placement of the bridge and attachment of the cover. Detailed instructions are included, enabling rapid deployment by technicians familiar with standard data‑center practices. The kit's paintable ABS cover can match existing décor while remaining virtually transparent to radio frequencies. Overall, the 1040‑FLRD provides a reliable, UL‑listed, suspended ceiling venting kit that enhances aesthetics, protects equipment, and supports a broad range of wireless APs. Its robust construction and easy installation reduce downtime and simplify upgrades in enterprise, colocation, and hyperscale environments.