Cart
Loading...
Loading...
Cart
Loading...
Loading...

37-104X-ANTMNT-S2

Spring-Attached Retrofit Trim for Oberon Model 1040, 1042, 1043, & 1044 Series Products, Antenna Mount

MSRP $80.00
Trim StyleAntenna Mount
Access Point VendorVarious
Access Point ModelAntenna with 1" Center Post
Product Description

Interchangeable trims simplify AP upgrades and replacements. This is a retrofit trim for Oberon® In-Plane™ Recessed Mounts 1040, 1042, 1043 or 1044. Select the trim to match the new AP and replace the existing trim with the new trim and AP.

Key Features and Benefits
  • Fits Oberon In-Plane Recessed Mounts 1040, 1042, 1043 and 1044
  • AP-specific trim mounts flush to the ceiling, providing an a aesthetic, professionally installed appearance
  • Easy to install, no loose hardware
Technical Specifications
  • Trim attaches with torsion spring
  • Construction: White powder coated steel trim, galvanized steel AP mounting bracket
  • Size: 13.5" x 13.5" (343 mm x 343 mm)
Product Includes:
  • (1) AP specific trim and mounting bracket
Access Point Vendor
  • Various
Access Point Model
  • Antenna with 1" Center Post