
Cart
1022-C

Skybar NEMA 4X Plastic Wi-Fi Access Point Enclosure with Translucent Screw-on Cover, 14.7"H x 11.4"W x 6.4"D (374 mm x 290 mm x 166 mm), White
| Cover Style | Clear |
| Height | 3" (76 mm) |
| Width | 11.4" (290 mm) |
| Depth | 6.4" (163 mm) |
| Color | Gray |
| Certifications | NEMA, ROHS |
| Country Of Origin | TW |
| Material | Polycarbonate,ABS |
| BABA Compliant | No |
| Shipping Weight | 5 lb (2.27 kg) |
Product Description
Oberon’s Skybar 1022 series NEMA 4 AP enclosure is designed specifically to protect APs in challenging environments such as stadiums, auditoriums, gymnasiums, industry and outdoors. This rugged polycarbonate enclosure protects the AP from weather, pressure spray, spilling liquids, dust, and impacts, and is transparent to wireless signals so APs with body integrated antennas or small detachable antennas may be protected. The Model 1022 now has the NEMA PW ancillary rating indicating it has passed applicable tests for power washing, and is suitable for environments subject to power washing spray. The enclosure is paintable. This NEMA 4 enclosure is ideal for under-seat installation in public venues.
NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.
Key Features and Benefits
- Compact, rugged NEMA 4 Skybar shaped enclosure for installing APs in physically challenging environments. Ideal for under seating and riser installations
- Now has the NEMA PW ancillary rating for power washing environments
- Virtually transparent to wireless signals
- Plastic is easily drilled and machined for custom cable ingress and installation. Enclosure is paintable
- Cover attaches with ten tamper resistant stainless steel screws
Technical Specifications
- Design: Rugged polycarbonate AP enclosure designed for surface mounting AP indoors or outdoors, and for under seating and riser installation, wall mounting, or light pole mounting. Conceal and protect AP, small antennas, and cabling
- Performance: Designed to NEMA 1, 2, 4, 4X, 12, and 13, and IEC529-IP66 specifications for indoor/outdoor wet, dirty, or corrosive environments. NEMA PW ancillary rating for power washing environments. UV stabilized for exposure to direct sunlight. Transparent to wireless signals. Paintable
- Oberon Skybar™ shaped screw on cover with gasket. Cover screws must be torqued to 8 in-lbs. Cover screws are recessed into cover. Comes with standard and tamper resistant screws. Available with opaque or clear cover
- Internal universal T-bar bracket
- AP max. operating temperature should be de-rated by 5° C inside the enclosure when solar loading is not present
- For outdoor installation, the 1022 is white to reduce solar loading. Painting the 1022 a darker color will increase solar loading. Avoid mounting the 1022 where it is directly exposed to the sun. The 39-1022-RAB right angle bracket accessory acts as a solar shield
- Construction: Body and cover are white UL94-V0 Polycarbonate plastic (clear cover is also available)
- Size: 11.4 x 14.7 x 6.42 in. (289.6 x 373.4 x 163.1 mm)
Product Includes:
- (1) Enclosure
- (1) T-bar Bracket
- (1) Universal Mounting Panel
- (4) Cushioning Washers
- (4) Wall Mount Brackets
- (4) M4 x 8 mm Flat Head Screws
- (4) M4 x 8 mm Pan head Screws
- (4) #6 x 1/4 in. Plastic Screws
- (10) M4 x 20 mm Captive Torx Lid Screws
- (10) M4 x 20 mm Captive Phillips Lid Screws
- Installation instructions
Access Point Vendor
- Arista
- Aruba
- Cisco
- Extreme
- Fortinet
- Juniper
- Meraki
- Ruckus
- Ubiquiti
Access Point Model
- Arista C-200
- Arista O-235
- Aruba AP-505
- Aruba AP-515
- Aruba AP-535
- Aruba AP-615
- Aruba AP-635
- Aruba AP-725
- Aruba AP-735
- Aruba AP-745
- Aruba AP-765
- Cisco C9105AXI
- Cisco C9115AXI
- Cisco C9120AXI
- Cisco C9124AXI
- Cisco C9124AXD
- Cisco C9130AXI
- Cisco CW9162I
- Cisco CW9164I
- Cisco CW9166I
- Cisco CW9166D1
- Cisco CW9172I
- Cisco CW9176I
- Cisco CW9176D1
- Extreme AP305C
- Extreme AP310i
- Extreme AP360i
- Extreme AP410i
- Extreme AP410C
- Extreme AP460i
- Extreme AP3000
- Extreme AP4000
- Fortinet FAP-231G
- Fortinet FAP-231K
- Fortinet FAP-241K
- Fortinet FAP-431F
- Fortinet FAP-431G
- Fortinet FAP-831F
- Juniper BT11
- Juniper AP24
- Juniper AP33
- Juniper AP34
- Juniper AP43
- Juniper AP45
- Juniper AP64
- Meraki MR28
- Meraki MR36
- Meraki MR44
- Meraki MR46
- Meraki MR78
- Ruckus R350
- Ruckus R350e
- Ruckus T350c
- Ruckus T350d
- Ruckus R550
- Ruckus R650
- Ruckus R750
- Ruckus R850
- Ruckus R560
- Ruckus R760
- Ruckus R670
- Ruckus T670
- Ruckus R770
- Ubiquiti UAP-U6-PRO
- Ubiquiti UAP-U6-LITE
- Ubiquiti UAP-U6-PLUS
- Ubiquiti UAP-U6-LR
- Ubiquiti UAP-U6-ENTERPRISE
- Ubiquiti UAP-U7-PRO
- Ubiquiti UAP-U7-PRO-MAX