Paso de Cables
Washers: Type A Plain
Hardware used for Cable Runway and Tray installations.
Hardware used in cable runway and tray installations.
Split Lock Washers sold individually or in packs of 100.
Used to splice two threaded rods end to end.
Fastens a 3/8" or 5/8" threaded rod to an I-beam.
Used to support Cable Runway from ceilings.
Protects cable from damage during installation. Made of plastic PVC tubing. Gray I.D. = 0.630" (16 mm)