Cart

Loading...
Loading...

Elevate™ Adjustable Containment Solution

Tool-Less, Telescoping Design That Adapts to Your Containment Needs

Engineered for Hot Aisle Containment (HAC) and Row-Level Vertical Exhaust Duct (VED) Applications

Unlike fixed or custom-built panels, this adjustable solution uses a telescoping, tool-less design for rapid, no-fabrication deployment. Available in two configurations—Hot Aisle Containment (HAC) and Vertical Exhaust Duct (VED)—these panels adapt to your space, support better airflow management, and accelerate installation.

Pre-assembled frames and sliding panels make it easy to access equipment and maintain a proper seal—without slowing you down.

Hot Aisle Containment Configuration
Video thumbnail

Elevate™ Hot Aisle Containment Solution

Elevate™ Adjustable Containment Solution for Hot Aisle Containment connects two rows of cabinets to form a sealed hot aisle, channeling exhaust to the drop ceiling for efficient closed-loop cooling. Its telescoping panel adjusts easily to connect ZetaFrame® cabinets to the ceiling—no on-site modifications needed.

Row Level Configuration
Video thumbnail

Elevate™ Row Level VED Solution

Elevate Row Level Configuration creates a sealed, overhead pathway to channel hot air from a single row of cabinets to the drop ceiling, forming an efficient closed return system. The telescoping two-piece panel connects the ZetaFrame® cabinet to the ceiling without on-site modifications.

Ready to take the next step?

We're here to do more than just provide solutions—we're your partner in creating the right fit for your unique needs. Let us guide you through the process and answer your questions. Connect with us today!