Cart
Loading...
Loading... 10622-000
Busbar Insulator Assemblies; 1 Pair
MSRP $116.51
| Country Of Origin | US |
| BABA Compliant | Yes |
| Type | Busbar Insulator Assemblies |
| Ship Width | 6" (15 cm) |
| Ship Length/Depth | 20" (508 mm) |
| Ship Height | 4" (10 cm) |
| Shipping Weight | 1 LB (0.45 kg) |