Cart
Loading...
Loading... 40163-051
C-Type Compression Tap; #4 Stranded; #6 Solid Run; #6 Stranded; #6 Solid Tap; Package of 50
MSRP $242.68
| Tap | #6 Stranded, #6 Solid Run |
| Run | #4 Stranded, #6 Solid Run |
| Quantity |
| Country Of Origin | US |
| BABA Compliant | No |
| Type | #6 Stranded/#6 Solid |
| Ship Width | 6" (15 cm) |
| Ship Length/Depth | 20" (508 mm) |
| Ship Height | 4" (10 cm) |
| Shipping Weight | 3 LB (1.36 kg) |