Cart
Loading...
Loading... 40163-059
C-Type Compression Tap; 4/0 Stranded; 3/0 Solid Run; 4/0 Stranded; 3/0 Solid Tap; Package of 10
MSRP $225.97
| Tap | 4/0 Stranded, 3/0 Solid Run |
| Run | 4/0 Stranded, 3/0 Solid Run |
| Quantity |
| Country Of Origin | US |
| BABA Compliant | No |
| Type | 4/0 Stranded/3/0 Solid |
| Ship Width | 6" (15 cm) |
| Ship Length/Depth | 20" (508 mm) |
| Ship Height | 4" (10 cm) |
| Shipping Weight | 2 LB (0.91 kg) |