Front-to-Rear Cable Manager for Z4-Series SeismicFrame
Explore Sizes & Options
| Add to Cart Add | |||
|---|---|---|---|
14485-C00 | Black | $193.29 | |
14485-E00 | Glacier White | $202.95 |
Product Information
Key Benefits of Front-to-Rear Cable Routing
The Front-to-Rear Cable Manager provides a dedicated pathway that guides cables cleanly from the front of the enclosure to the rear, minimizing clutter and improving airflow. Designed specifically for the Z4-Series SeismicFrame® enclosure, the manager integrates seamlessly with the frame's structural ribs and mounting points. Its modular construction allows installers to add or remove sections without re‑configuring the entire rack. By routing cables through a single, protected channel, the manager reduces the risk of accidental disconnections during maintenance or upgrades. The design complies with industry standards for bend radius, ensuring that fiber and copper cables maintain signal integrity. Engineers appreciate the consistent cable lengths that simplify testing and documentation. In high‑density server environments, effective Server Rack Cable Management is essential for maintaining clear service paths and reducing heat buildup. The Front-to-Rear Cable Manager frees valuable rack space by eliminating external cable trays and zip ties. This streamlined layout supports faster deployment cycles and easier troubleshooting. Data Center Cable Management benefits from the manager's ability to separate power and data runs, which lowers electromagnetic interference and improves overall system reliability. The sealed interior protects cables from dust and vibration, extending product lifespan. Facilities can achieve higher U‑density without sacrificing accessibility or serviceability. CPI's engineering team offers customization options to match specific conduit sizes, connector types, and color‑coding schemes, ensuring the solution fits unique project requirements. The Front-to-Rear Cable Manager is backed by CPI's global support network and proven track record in demanding enterprise and hyperscale deployments. Contact a CPI sales specialist to explore how this accessory can enhance your enclosure design.