Cart
Loading...
Loading...
Cart
Loading...
Loading...

BCE-24-N

Basic Consolidation Enclosure; 1U Non-Ported Enclosure; 14''W (350 mm) x 3''D (80 mm) x 20''L (510 mm); Clear Aluminum Finish

MSRP $403.85
Type1U Non-Ported Enclosure
Width14.8" (375 mm)
Depth3.5" (89 mm)
Country Of OriginUS
BABA CompliantYes
ColorClear
Ship Width19" (48 cm)
Ship Length/Depth64" (1626 mm)
Ship Height9" (23 cm)
Shipping Weight7 LB (3.18 kg)
Product Description

Basic Consolidation Enclosures (BCE) provide a low-cost, low-density consolidation point for telecommunication cabling. All Ported versions (-P) come with fire-rated foam sealing kit, making them suitable for air handling spaces. Basic Consolidation Enclosures are UL Listed (2043), plenum rated and come with a sealed door and a clear aluminum finish.

BCE-24-P/N measures 14'W x 3"D x 20"L (360 mm x 150 mm x 510 mm). It includes rotating threaded interior mounting brackets for a one rack-mount space (1U) 19" patch panel. Order #12-24 equipment mounting screws separately.