VersaEdge Wall-Mount Cabinet




















Explore Sizes & Options
| Add to Cart Add | |||||
|---|---|---|---|---|---|
43000-703 View Details | 26"W (660 mm) | 3U, 12" D (305 mm) | Black | $1,590.44 | |
43000-706 View Details | 26"W (660 mm) | 6U, 17.25" D (438 mm) | Black | $1,820.70 | |
43000-709 View Details | 26"W (660 mm) | 9U, 22.5" D (572 mm) | Black | $2,027.76 | |
43000-E03 View Details | 26"W (660 mm) | 3U, 12" D (305 mm) | Glacier White | $1,590.44 | |
43000-E06 View Details | 26"W (660 mm) | 6U, 17.25" D (438 mm) | Glacier White | $1,820.70 | |
43000-E09 View Details | 26"W (660 mm) | 9U, 22.5" D (572 mm) | Glacier White | $2,027.76 |
Product Description
The VersaEdge™ Wall-Mount Cabinet delivers a scalable, modular enclosure engineered for modern edge and data center environments. With adjustable equipment rails, advanced thermal management, and quick-deployment features, it provides reliable performance, simplified serviceability, and flexible configuration options.
Key Features and Benefits
- Adjustable equipment rails accommodate evolving configurations.
- Enhanced airflow design minimizes heat buildup and maintains temperature stability, supporting passive heat dissipation up to 10 kW.
- Optional fan kits provide additional cooling for demanding high-heat-load environments.
- Quick deployment features, including a tool-less removable cover and 180 degree swinging door, reduce installation time.
- Optional Universal Accessory Panel supports copper and fiber service loops, power supplies, and cable management systems.
- Broad accessory compatibility with UPS systems, PDUs, structured cabling, and cooling kits ensures seamless integration.
- Simplified equipment access enables fast maintenance and upgrades without disrupting network operations.
- Scalable modular design supports multiple configurations to meet diverse edge and data center requirements.
- PCI-DSS–Aligned Security for retail and paymentprocessing environments with lockable, tamperresistant construction and optional electronic access control.
Technical Specifications
For validated testing methodology and real-world thermal performance data, view the Thermal Report, which documents passive cooling capability up to 10 kW.
Product Information
Installation Videos
Frequently bought together

Cooling Kits for VersaEdge Wall-Mount Cabinet

Fan Kit for VersaEdge Wall-Mount Cabinet

Universal Accessory Panel for VersaEdge Wall-Mount Cabinet

Pivoting Patch Panel for VersaEdge Wall-Mount Cabinet

UPS Bracket for VersaEdge Wall-Mount Cabinet

Patch Panels for VersaEdge Wall-Mount Cabinet

Magnetic Cable Manager Clip Kit for VersaEdge Wall-Mount Cabinet

Grommet & Brush Kit for VersaEdge Wall-Mount Cabinet

Installation Bracket for VersaEdge Wall-Mount Cabinet

Fiber Service Loop Kit for VersaEdge Wall-Mount Cabinet