Cart
Loading...
Loading... A0822-RF-F
Raised Floor Enclosure for Fiber; 4U Fiber Enclosure for 9" (230mm) Floor
MSRP $1,409.99
| Type | 4U Enclosure for 9" (230 mm) Floor |
| Width | 25.5" (648 mm) |
| Depth | 7.8" (197 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 10" (25 cm) |
| Ship Length/Depth | 76" (1930 mm) |
| Ship Height | 31" (79 cm) |
| Shipping Weight | 20 LB (9.07 kg) |