Cart

Loading...
Loading...

Raised Floor Enclosure with Locking Cover for Patch Panels

1 Option
Explore Sizes & Options
Add to Cart Add
A0802-RF-DI
View Details
$1,191.20
Product Description

Drop-In enclosure measures 21-1/4" x 22-1/4" (539.8 mm x 565.2 mm) and includes a locking cover for use completely below access floor tiles. Installation only requires the removal of one floor tile. Features pivoting mounting rails similar to models with active components. Perfect for existing data centers.