Cart

Loading...
Loading...

J-Bolt Kit Auxiliary Framing Channel/Wall Angle Support

1 Option
Explore Sizes & Options
Add to Cart Add
11303-000
View Details
$10.74
Product Description

Use to attach a 2" x 1" auxiliary framing channel to a wall angle support. Finish is gold over zinc plating.

Kit consists of:

  • (2) 1/4-20 x 1-3/4" J-Bolts
  • (2) 1/4-20 hex nuts
  • (2) 1/4 split lock washers