Cart
Loading...
Loading...
Cart
Loading...
Loading...

10684-E03

Tall Pipe Stand; 2"W x 91"H; Glacier White

MSRP $352.51
Height91" (2310 mm)
ColorGlacier White
Width2" (50.8 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width6" (15 cm)
Ship Length/Depth249" (6325 mm)
Ship Height6" (15 cm)
Shipping Weight20 LB (9.07 kg)
Product Description

Supports auxiliary framing or Cable Runway from the floor. Material is steel.