Cart
Loading...
Loading...
Cart
Loading...
Loading...

13392-711

Universal/Trough Style Cable Runway Pathway Divider; 3.94"H; Black

MSRP $42.63
TypeFor Use With Universal or Trough Style Runway
Quantity
ColorBlack
Height3.94" (100.076 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width7.25" (18 cm)
Ship Length/Depth37" (940 mm)
Ship Height6" (15 cm)
Shipping Weight1 LB (0.45 kg)
Product Description

Pathway Dividers divide Cable Runway into multiple cable pathways in order to organize cables according to media type or destination. By organizing horizontal cables by destination according to route or zone, technicians can better manage cables when additional cables are added or when the cable path through the building changes due to building renovations.

Key Features and Benefits
  • Cable spools separate cables into individual pathways for better organization of cables
  • Spools have a smooth surface to protect cable jackets from damage during installation or maintenance
  • Easy installation with included hardware