Cart
Loading...
Loading... 12101-101
Cable Runway Radius Drop; Stringer; 10.25"W; Gray
MSRP $62.93
| Width | 10.3" (260 mm) |
| Color | Gray |
| Depth | 4.1" (105 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 6" (15 cm) |
| Ship Length/Depth | 30" (762 mm) |
| Ship Height | 4" (10 cm) |
| Shipping Weight | 3 LB (1.36 kg) |



